??
Catalog navigation
CAD model selection
HELP_VARIABLE
Part No.
6SA-2-2-2-Y
Manifold Type Selection
Aluminum Manifolds
Type Selection
Inlet Size Selection
Inch
Manifold Style
Port Sizes
Port Locations
Number of Ports
Note
Custom Manifold
Accessories
Sub Accessories Type
Pressure Range Selection
End Cap Selection
Flow Range
Material of Body
Meter Style
Scale Units
Glycol Scale
Connection Type
Manifold Type
Connection Size
A
38.1 (1.5) mm (INCH)
B
38.1 (1.5) mm (INCH)
C
57.2 (2.25) mm (INCH)
D
114.3 (4.5) mm (INCH)
E
41.2 (1.62) mm (INCH)
F
31 (1.22) mm (INCH)
G
43 (1.69) mm (INCH)
H
28 (1.10) mm (INCH)
K
20.6 (0.81) mm (INCH)
Download CAD models
Previews
3D
Dimension